Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SHB - Shaft Supports - flange type opening (precision casting part) standard type
Bill of material
SHB10
MODEL
Model
SHB10
MAT
Material
Equivalent to AC7A
SUR
Surface treatment
Natural Anode Treatment
CODE
Code
SHB
VAR10
D
mm
FIX02
La
43 mm
FIX04
T
10 mm
FIX06
F
5 mm
FIX08
B
32 mm
FIX10
G
20 mm
FIX12
H
24 mm
FIX14
S
5.5 mm
FIX16
M
M4
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models