Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Shelf Acorp 760
Bill of material
shelf_acorp_760
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LEEDCREDIT
LEED Credit
n/a
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
DEFAULTELEVATION
Default Elevation
4.000 FEET
MATERIAL
Material
Stainless Steel
WIDTH
Width
1.600 FEET
HEIGHT
Height
0.810 FEET
FLANGEWIDTH
Flange Width
0.050 FEET
DEPTH
Depth
0.330 FEET
WARRANTYINFORMATION
Warranty Information
Complete unit, one year.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/423/8770.pdf
OMNICLASSTITLE
OmniClass Title
Shelves
OMNICLASSCODE
OmniClass Code
23.40.20.27.11
MODELINGCODE
Modeling Code
n/a
MODEL
Model
760
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
Recessed Shelf
COPYRIGHT
Copyright
This Model Is Property Of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hettich
    OrgaStore 230 container - OrgaStore 230 container
    Vigour
    DERE242Z - Regal
    Bradley
    755 756 758 Shelf
    HPC
    GMK17-BROSSE - Bottling and packaging brush. Simplified drawing
    AIRBEST
    SLP - Flow gripper
Previews
3D
2D
Download CAD models