Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Shelf support, with flap RTT 560
Bill of material
RTT 560 Regaltrager, mit Klappe056000004000
TYP
Type
RTT 560 shelf support, with flap
BESTNR
Order No.
056000004000
BEZEICHNUNG
Description
Shelf support
AF
Version
lockable
TI
6.0 mm
TA
10.0 mm
H
3.8 mm
H1
14.2 mm
H2
21.2 mm
H3
28.2 mm
H4
35.2 mm
H5
42.2 mm
HI
56.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models