Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SHFJ, GSHFJ, SSHFJ, HSHFJ, CSHFJ - Adjusting Support Pins - Stepped - Configurable Straight Type - Standard
Bill of material
SHFJ5-P5.5-Q2.00-K5-L10.00-B2.0
PN
Part Number
MAT
Material
ST
Surface Treatment
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
Q
Q 0.01mm Increment
mm
Enter value for Q
Q 0.01mm Increment
mm
cm
inch
ft
K
K 1mm Increment
mm
Enter value for K
K 1mm Increment
mm
cm
inch
ft
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
MM
m
mm
ALT1
Wrench Flats
SC
SC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models