Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SHFN, GSHFN, SSHFN, HSHFN, CSHFN - Adjusting Support Pins - Stepped - Configurable Straight Type - Male Thread
Bill of material
SHFN5-P5.5-Q2.00-K0-L10.00-B2.0
PN
Part Number
MAT
Material
ST
Surface Treatment
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
Q
Q 0.01mm Increment
mm
Enter value for Q
Q 0.01mm Increment
mm
cm
inch
ft
K
K 1mm Increment
mm
Enter value for K
K 1mm Increment
mm
cm
inch
ft
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M
M Coarse Thread
MM
m
mm
ALT1
Wrench Flats
SC
SC 1mm Increment
mm
ALT2
Screwdriver Slot
ALT4
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models