Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SHFU, GSHFU, SSHFU, CSHFU - Support Pins - Stepped, Configurable - Straight - Tapped Type
Bill of material
SHFU8-P9.0-Q4.00-K8-L10.00-B2.0
PN
Part Number
MAT
Material
ST
Surface Treatment
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
Q
Q 0.01mm Increment
mm
Enter value for Q
Q 0.01mm Increment
mm
cm
inch
ft
K
K 1mm Increment
mm
Enter value for K
K 1mm Increment
mm
cm
inch
ft
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M1
M1 (Coarse)
MM
m
mm
ALT1
Wrench Flats
SC
SC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models