Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
SHJG,SHJGN,SHJGS,SHJGA - Shaft Supports - block open side lock
Bill of material
SHJGN8-20
MODEL
Model
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR10
D
mm
VAR15
H selection
mm
FIX02
L
22 mm
FIX04
B
12 mm
FIX06
Ha
36 mm
FIX08
F
5 mm
FIX10
P
10 mm
FIX12
E
11 mm
FIX14
d
4.5 mm
FIX16
Tightening Screw M
M4 Depth 8
FIX18
d2
4.5 mm
FIX20
d1
8 mm
FIX22
S
4.6 mm
FIX24
C
2 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models