Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
D-M-E
Description
SHM Hoist rings - CE - DME
Bill of material
SHM0005
REF
Catalog Number
A
Radius
mm
B
Height
mm
D
Diameter
mm
E
Height
mm
F
Height
mm
G
Thread
H
Width
mm
K
Width
mm
TL
Torque
Kgm
LC
Load Cap.
Kg
W
Load Cap.
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    SHR Hoist rings - CE - DME
    D-M-E
    SHMR Repair kit - DME
    D-M-E
    XSI Straight interlocks - DME
    D-M-E
    N/500 90° Angles - DME
    norelem
    07730 - Hoist ring
    D-M-E
    RM Eyebolts - DME - Mat. SM DIN 580
    D-M-E
    V Knurled Pressure plugs - DME - Mat. Brass
    D-M-E
    OON Date stamps - inner inserts - DME
    D-M-E
    IA SF Date stamps - inner inserts - DME -  Mat.: Inox 1.4034 - 50 - 55 HRC.
    D-M-E
    FW 40 Tapered interlocks - DME - Mat.: 1.2767 - 54 ± HRC
    D-M-E
    FT Date stamps - DME - Mat.: 1.2344 nitrided
    D-M-E
    DHR 79 Sprue bushings 3° - DME - Euro-Standard Material  1.2826 ca 54 HRC
    D-M-E
    EI 1210 - 3 Insulating plates - DME
    D-M-E
    CuCoBe - DME - CuCoBe Copper-Beryllium base alloys
Previews
3D
Dimension
2D
Download CAD models