Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Short Block - Rack-Toothed Type GSR-V-R
Bill of material
GSR25V1SS+460LR (G20g20, B-M6F)
MN
Model number
GSR25V-R
NOB
Number of LM block
SO
Seals option
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
ACCG
Accuracy Grades
G
Type of G dimension
INFO
Info Text
GX
Length G (Note 1
mm
GX2
Length g
20.00 mm
NOTE
Note 1
The rail is set with maximum No. of mounting holes. Please confirm G dimension before ordering.
RC1
Rail connection
No connection
GPJ
Grease Port and Pipe joint
TAPH
Tapped-hole LM Rail
INFO1
INFO
Info Text
P1
Position of LM Block (1st)
mm
Enter value for P1
Position of LM Block (1st)
mm
cm
inch
ft
P2
Position of LM Block (2nd)
mm
P3
Position of LM Block (3rd)
mm
P4
Position of LM Block (4th)
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    THK CO.,LTD.
    Long Block - Rack-Toothed Type GSR-T-R
    THK CO.,LTD.
    Heavy-Load Type HR
    THK CO.,LTD.
    Short Block Type GSR-V
    THK CO.,LTD.
    Long Block Type GSR-T
    THK CO.,LTD.
    Ultra heavy load Type HR-T
    THK CO.,LTD.
    Stainless Steel Type HR-M
    THK CO.,LTD.
    Micro Type RSR-M/-N
    THK CO.,LTD.
    Stainless Steel Type HR-TM
    THK CO.,LTD.
    Short Block Type SR-V
    THK CO.,LTD.
    Standard Type SR-W/T
    THK CO.,LTD.
    SKR33 - Direct mount
    THK CO.,LTD.
    R-GuideType HCR
    THK CO.,LTD.
    Flange Type - Heavy Load SHS-C
    THK CO.,LTD.
    Round Flange Type LMF
Previews
3D
Dimension
2D
Download CAD models