Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Short Type SSR-XV
Bill of material
SSR20XV1SS+220L (G20g20, B)
MN
Model No.
NOB
Number of LM block
QZ
QZ option
SO
Seals option
RADC
Radial Clearance
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
ACCG
Accuracy Grades
G
Type of G dimension
INFO
Info Text
GX
Length G (Note 1
mm
GX2
Length g
20.00 mm
NOTE
Note 1
RC1
Rail connection
No connection
DRMH
Dimension of the rail mounting hole
NR
Number of rails specified as matched sets
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
TAPH
Tapped-hole LM Rail
INFO1
Info Text
P1
Position of LM Block (1st)
mm
Enter value for P1
Position of LM Block (1st)
mm
cm
inch
ft
P2
Position of LM Block (2nd)
mm
P3
Position of LM Block (3rd)
mm
P4
Position of LM Block (4th)
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    THK CO.,LTD.
    Standard Type SSR-XW
    THK CO.,LTD.
    Stainless Steel Type SSR-XVM
    THK CO.,LTD.
    Flange Type SSR-XTB
    THK CO.,LTD.
    Compact Type - Heavy Load SHS-V
    THK CO.,LTD.
    Compact Type - Heavy Load HSR-R
    THK CO.,LTD.
    Compact Type SRS-S/M/N
    THK CO.,LTD.
    Flange Type - Heavy Load SHS-C
    THK CO.,LTD.
    Flange Type - Heavy Load HSR-A
    THK CO.,LTD.
    Cam Follower with a Hexagon Socket Model CF-A
    THK CO.,LTD.
    Stainless Steel Type SSR-XWM
    THK CO.,LTD.
    BNK - Ball Screw With Finished Shafts Ends
    THK CO.,LTD.
    Flange Type - SHW-CA
    THK CO.,LTD.
    Wide Type SRS-WS/WM/WN
    THK CO.,LTD.
    Non-Preloaded Type BTK-V
Previews
3D
Dimension
2D
Download CAD models