Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Shower Seat Acorp Animicrobial l Shaped 9561
Bill of material
shower_seat_acorp_animicrobial_l_shaped_9561_9561
VARIANTNAME
9561
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LOWEMITTINGFINISH
Low Emitting Finish
0.000
STORED
Stored
0.000
DEFAULTELEVATION
Default Elevation
17.500
MATERIAL
Material
Plastic - Bradley Corp - Polyethylene - White
WIDTH
Width
34.500
HEIGHT
Height
3.250
DEPTH
Depth
22.000
WARRANTYINFORMATION
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
Mounting Height 17.50
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Shower Seats 
OMNICLASSCODE
OmniClass Code
23.31.17.23
MODELINGCODE
Modeling Code
n/a
MODEL
Model
9561
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 00
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Anitmicrobial L-shaped Shower Seat
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models