Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Shower Seat Acorp Bariatric l Shaped 9571
Bill of material
shower_seat_acorp_bariatric_l_shaped_9571_9571
VARIANTNAME
9571
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LOWEMITTINGFINISH
Low Emitting Finish
0.000
STORED
Stored
0.000
DEFAULTELEVATION
Default Elevation
19.000
MATERIAL
Material
Plastic - Bradley Corp - Phenolic - White
WIDTH
Width
32.000
HEIGHT
Height
0.500
DEPTH
Depth
22.500
WARRANTYINFORMATION
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
Mounting Height 19"
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Shower Seats
OMNICLASSCODE
OmniClass Code
23.31.17.23
MODELINGCODE
Modeling Code
n/a
MODEL
Model
9571
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 00
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
L-Shaped Bariatric Shower Seat
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No
TYPEINDICATOR
Type Indicator
20.000
HINGEDVISIBILITY
Hinged Visibility
1.000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bradley
    Shower Seat Acorp l Shaped 9561 30
    Bradley
    Shower Seat Acorp Phenolic 9562
Previews
3D
2D
Download CAD models