Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Essentra Components
Description
SHR-47621 - Eye Bolts - Tamper Resistant
Bill of material
SHR-47621
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MATERIAL
Material
RATEDLOAD
Rated Load
STYLE
Style
1
A
A Thread Size
B
B Body Height
1 3/32 Inch
C
C Stud Length
Inch
D
D Shoulder Diameter
3/4 Inch
E
E Shoulder Height
3/64 Inch
F
F Ring Center Location
45/64 Inch
G
G Body Diameter
5/16 Inch
H
H Body Diameter
1 3/4 Inch
I
I Radius
1/2 Inch
J
J Ring Radius Location
2 Inch
K
K Ring Width
2 5/8 Inch
N
N Countersink Diameter
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models