Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
SHR-47633 - Eye Bolts - Tamper Resistant
Bill of material
SHR-47633
PN
Part No.
SHR-47633
AMERSID
Americas ID
1072223
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
RATEDLOAD
Rated Load
1500
STYLE
Style
2
A
A Thread Size
5/8-11
B
B Body Height
1 33/64 Inch
C
C Stud Length
15/16 Inch
D
D Shoulder Diameter
7/8 Inch
E
E Shoulder Height
1/32 Inch
F
F Ring Center Location
57/64 Inch
G
G Body Diameter
1/2 Inch
H
H Body Diameter
2 1/2
I
I Radius
2 3/4
J
J Ring Radius Location
3 1/2
K
K Ring Width
3 13/16 Inch
N
N Countersink Diameter
3/4 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models