Catalog navigation
CAD model selection
Discontinued product
Product to be discontinued on 1 Jul 2025. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 18
HELP_VARIABLE
Company
SCHUNK
Description
SHS - Manual Gripper Change System
Bill of material
SCHUNK-1399581 EOA-DRM-SHA-050-E08-000
IDNR
Ident.-Nr.
TYP
Type
ONLINE
Further product information
To the product page
EPLAN
EPLAN Data Portal
OPTIONA
Electric feed-through module (to order optional)
ADAPTER
Adapterplate (to order optional)
ADASHK
Adapter SHK radial (to order optional)
HANDLINGGEWICHT
Recommended handling weight
kg
BIEGEMOMENTMX
Max. dynamic bending moment Mx
Nm
BIEGEMOMENTMY
Max. dynamic bending moment My
Nm
TORSIONSMOMENT
Max. dynamic torsional moment Mz
Nm
DYNAMISCHEKRAFT
Force Fz max.
N
WIEDERHOLGENAUI
Repeat accuracy
0.02 mm
EIGENMASSE
Weight
kg
ABSTANDVERRIEGE
Max. distance when locking
1 mm
PNEUMATIKDURCHF
Number of pneumatic feed-throughs
TEILKREISDURCHM
Pitch circle diameter
mm
ANSCHLUSSFLANSC
Connection flange according to
UMGEBUNGSTEMPER
Min./max. ambient temperature
5/60 °C
CNSCTN
Customs tariff number
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models