SHS30V1SS(GK) BLOCK
THK
直线运动系统
LM滚动导轨
LM Guide GK product
SHS
Powered by
CAD模型選擇
{thk/linear_motion_systems/lm_guide/lm_guide_gk_product/shs/shs_v_block_asmtab.prj},{NB=SHS30V1SS(GK) BLOCK(B-M6F1)},{MN=SHS30V},{NOB=1},{QZ=},{SO=SS},{RADC=},{ACCG=},{MAT=},{GPJ=B-M6F},{TH=1},{NOTE2=If you hope to avoid collision between LM block mounting hole and the mounting bolt, select \"Nominal diameter of the female screw\" with the above selection.},{L=200.0},{G=Symmetrical (G1=G2)},{GX=20},{RC1=No connection},{NR=None},{POR=0},{P1=0},{P2=0},{P3=0},{P4=0},{LEND=8640.00},{LPORM=80.00},{LPORX=1000.00},{M=42.00},{W=60.00},{LTR=106.00},{H=8.50},{L1=80.00},{T=8.00},{F=80.00},{D1=9.00},{D2=14.00},{MAXL=3000.00},{GA=20.00},{ND=4.000},{PPATH=../shs_v_block/shs_v_block_asmtpl.prj},{RADCX='','No Symbol : Normal','C1','C1 : Light preload','C0','C0 : Medium preload'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
公司
THK
描述
SHS-V (GK)
明细表
SHS30V1SS(GK) BLOCK
MN
公称型号
SHS30V
SHS30V
SO
防尘措施(含LaCS)
SS-带末端密封垫片+侧面密封垫片+内部密封垫片
without seals
UU-带末端密封垫片(两侧)
DD-带双密封垫片+侧面密封垫片+内部密封垫片
ZZ-带末端密封垫片+侧面密封垫片+内部密封垫片+金属刮板
KK-带双密封垫片+侧面密封垫片+内部密封垫片+金属刮板
SSHH-带末端密封垫片+侧面密封垫片+内部密封垫片+LaCS
DDHH-带双密封垫片+侧面密封垫片+内部密封垫片+LaCS
ZZHH-带末端密封垫片+侧面密封垫片+内部密封垫片+金属刮板+LaCS
KKHH-带双密封垫片+侧面密封垫片+内部密封垫片+金属刮板+LaCS
SS-带末端密封垫片+侧面密封垫片+内部密封垫片
without seals
UU-带末端密封垫片(两侧)
DD-带双密封垫片+侧面密封垫片+内部密封垫片
ZZ-带末端密封垫片+侧面密封垫片+内部密封垫片+金属刮板
KK-带双密封垫片+侧面密封垫片+内部密封垫片+金属刮板
SSHH-带末端密封垫片+侧面密封垫片+内部密封垫片+LaCS
DDHH-带双密封垫片+侧面密封垫片+内部密封垫片+LaCS
ZZHH-带末端密封垫片+侧面密封垫片+内部密封垫片+金属刮板+LaCS
KKHH-带双密封垫片+侧面密封垫片+内部密封垫片+金属刮板+LaCS
RADC
Radial Clearance
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
ACCG
Accuracy Grades
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
MAT
Material
No symobl : standard
No symobl : standard
GPJ
油嘴及配管接头的使用
B-M6F
B-M6F
TH
About Shape of Mounting hole (Note 2
Minor diameter of thread
Nominal (Major) diameter of thread
Minor diameter of thread
Nominal (Major) diameter of thread
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求