Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Aircomp
Description
Shut-off valve Pneumatic - SV 3/4" 080 PRED. C. ELECTR. mICROSOL/PNEUM
Bill of material
0802600002
CODE
Code
0802600002
REF
Reference
SV 3/4" 080 PRED. C. ELECTR. mICROSOL/PNEUM
V
Version
pneumatico
QMAX
Flow rate (P1= 10 bar ?P= 1 bar)
3075 Nl/min
QS
Exhaust Flow rate (P1=10 bar ?P= 1 bar)
1850 Nl/min
C
IN-OUT Connections
G3/4” Pollici
CS
exhaust port
G1/4” Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Minimum working pressure
3 bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
0,7 Kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model