Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SHXN, SSHXN, CSHXN - Adjusting Support Pins - Stepped - Configurable Flanged Type - Male Thread
Bill of material
SHXN5-P3.0-Q2.00-K0-L10.00-B2.0
PN
Part No.
MAT
Material
HARD
Hardness
Hardening Hardness 60~63HRC
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
Q
Q 0.01mm Increment
mm
K
K 1mm Increment
mm
Enter value for K
K 1mm Increment
mm
cm
inch
ft
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
H
mm
M
M Coarse Thread
MM
m
mm
ALT3
HC Width Across Flats
HC
HC 1mm Increment
mm
ALT2
Screwdriver Groove
ALT4
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models