Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
LILAI Chain
Description
Sideflex TAB Stainless Steel Chain - SS881TAB Series
Bill of material
SS881TAB-K600(CC24SC)
CM
Chain model
SERIES
Series
881TAB Series
PN
Product name
Sideflex TAB Stainless Steel Chain
AT
Apply to
Mainly suitable for various kinds of glass bottles, and long distance heavy duty conveying. Especially for wines conveying.
MATERIAL
Material
Stainless Steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
2250N,Max.length 15m
W
Width
mm
WEIGHT
Weight
kg/m
RBR
opposite bending raduis
75 mm
MTR
Minimum sideflex raduis
mm
G
44.5 mm
E
6.35 mm
H
10 mm
L
6.4 mm
P
38.1 mm
Q
42.1 mm
T
3 mm
J
56 mm
K
13 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models