Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex plate wheels ASA 140 - Plate wheels for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
Bill of material
231140012
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D1
mm
KG
kg
B1
23.5 mm
C
5.8 mm
R3
r3
47.5 mm