Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex plate wheels ASA 40 - Plate wheels for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
Bill of material
231040024
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D1
mm
KG
kg
B1
7.2 mm
C
1.6 mm
R3
r3
13.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models