Catalog navigation
CAD model selection
Selectable products: 43
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex sprockets 10B-1 / ASA 50 - Sprockets for roller chains - DIN 8187/8 - ISO 606 (- ANSI B29.1)
Bill of material
101350028
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D1
mm
A
mm
KG
kg
B1
9.1 mm
C
1.6 mm
R3
r3
16 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models