Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
igus
Description
Single rail - Round
Bill of material
WS-10-160 / 2x WJ200UM-01-10
ARTNR
Part no.
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
kg
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
SCHIENEN
Rail options
C5
Length
mm
C6
Length
20.0 mm
PL
Position carriage
mm
Enter value for PL
Position carriage
mm
cm
inch
ft
PL2
Distance between carriages
mm
Enter value for PL2
Distance between carriages
mm
cm
inch
ft
LG
Floating bearing
H
Height
mm
DA
Diameter
mm
DI
Diameter
mm
A
Width
27 mm
HH
Height
mm
H1
Height
mm
H2
Height
mm
G1
Width
mm
G2
Width
mm
A1
Width
mm
Q1
Width
mm
Q2
Height
mm
C4
Length
120 mm
C5MIN
Length
20 mm
C5MAX
Length
79.5 mm
C6MIN
Length
20 mm
C6MAX
Length
79.5 mm
K1
Thread
B
Width
mm
C1
Length
mm
C3
Length
mm
A3
Width
mm
K2
Thread
K3
Thread
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    Housing bearing - Round
    igus
    Guide rails - Round
    igus
    Single rail - Square
    igus
    Double rail, round
    igus
    Manual clamp
    igus
    Slider-Rail
    AirTAC
    MA MAC MSA MTA - Stainless steel mini Cylinder
    igus
    Double Rail
    igus
    Stainless steel linear slide system V4A, single - Dimensions Ø: 10 mm
    igus
    iglidur® W300 - type F - metric sizes
    igus
    WJRM - drylin® W Modular Guide Systems
    Kerb-Konus
    Ensat®-SK - Threaded insert, self tapping thread- for application in metal
    igus
    iglidur® M250 - type F - metric sizes
    igus
    iglidur® Z - type S - inch sizes
Previews
3D
Dimension
2D
Download CAD models