Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Single Sided Rack Mounted Shelf - 2U, Ventilated Shelf - Network Equipment Racks & Accessories
Bill of material
SB749V1915STG
PN
Part No.
SB749V1915STG
RW
Rack Width
19 Inch
RWMM
Rack Width
482 mm
MAT
Material
Steel
FINISH
Finish
A
17.43400 Inch
AMM
A
442 mm
B
19 Inch
BMM
B
482 mm
C
15 Inch
CMM
C
381 mm
WT
Weight
6.4 Lbs.
WTKG
Weight
2.9 kg
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models