Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
ETA
Description
Single transparent door - Box with glazed door
Bill of material
EC060420.P
LODLEVEL
LOD Level
400
CODE
Code
DESCRGEN
General description
DESCRAGG
Additional description
Single transparent door
MAT
Material
Housing: DC01 sheet steel
SMAT
Material thickness
Housing:1,5mm
B
B - Base
mm
A
A - Height
mm
P1
mm
E
mm
F
110 mm
C
mm
L
mm
H
mm
P
P - Depth
mm
VER
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
COL
Color
RAL7035 textured finish
WEIGHT
Weight
kg
IP
IP66
NEMA
NEMA 12
IK
IK10
MCON
MARCHI CONF
CE - TUV - RINA - cULus Listed - EAC - RoHS
PFOR
Supply parts
Solution consisting of housing; reversible door with Ø 3 mm double bar locking system and 2 profiles welded and painted; mounting plate; cable entry closure flange and set of screws for grounding and assembly.
CONF
Packaging
1 piece(s)
PACK
Packaging
ETA green cardboard box
WEIGHTPACK
Weight pack
AAQ326
File / hyperlink 1
PDF catalog
EDZ
EPLAN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models