Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schiedel
Description
SIRIUS 3
Bill of material
STOVE SIRIUS 3
MAT
Material
157041
EAN
EAN/UPC-Code
4051921384928
SAP
Shorttext
STOVE SIRIUS 3
A
392 mm
B
512 mm
C
1196 mm
D1
149 mm
D2
199 mm
X
164 mm
NL
Nominal length
1196 mm
WG
Weight
210 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models