Catalog navigation
CAD模型选择
可提供的产品: 16
HELP_VARIABLE
Company
ksb
Description
SISTO-16RGAMaXX with Material number -BIM Data - Diaphragm Valve
Bill of material
M251A058
MTRLNO
Material number
SIZEDN1
Nominal diameter inlet
mm
LOD
Level of Development
NMNLPRPN1
Nominal pressure inlet
SA010ID04
Manufacturer name
KSBKSB SE & Co. KGaA
SA700ID04
1
SA810ID03
Manufacturer order number
SA810ID10
Description/supplementary text for the order number
SA110ID04
Valve Assembly type designation
SA200ID03
Body style
straight
SA300ID03
Innengewinde
SA350ID03
Installation location
drinking water (cold and hot)
SA400ID03
Edelstahl (nicht rostender Stahl)
SA450ID03
Surface
untreated
SA700ID32
Nominal dimension
SA700ID34
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID35
min. operating temperature
-10 °C
SA700ID07
max. operating temperature Tb
90 °C
SA010ID02
17
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型