Catalog navigation
CADモデル選択
選択可能な製品数: 49
HELP_VARIABLE
Company
Sita
Description
SitaCompact Vertical - Balcony and terrace drainage rainwater outlet
Bill of material
SitaCompact vertical DN50 190000
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
ZUB
Supplies
ARTZUB
Description accessory
DESC
Description main article
DN
Nominal diameter
mm
OD
External diameter
mm
A
Nozzel length
mm
H
Height
mm
ANS
Connection
DA
Kind of roof
Ventilated flat roof, insulated roof, inverted roof
ZAB
Additional application areas
Balcony, terrace, loggia
EA
Kind of drainage
Conventional drainage
SA
Flat roof renovation
no
GDF
used roof area
yes
AG
Parapet outlet
no
UDF
unused roof area
yes
FG
Area outlet
yes
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
SRWR
Vertical/Angled
Vertical
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
no
SF
Screw-on flange
no
MANS
Connection sleeve
yes
BHB
Heated
no
BF
Nozzle cross section
round
DK
Opening/Core borehole
153 mm
DAAB
Construction height
no
RB
Revision element
no
NNEW
for emergency drainage
no
TID
Inner diameter
90 mm
TBMAX
Temperature resistance max.
80 °C
TBMIN
Temperature resistance min.
-20 °C
MAT
Material
Polyurethane
BLK
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
BK
Material class
Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA200ID03
Nozzle execution
Vertical
SA250ID03
Kind of drainage
Conventional drainage
SA260ID03
Inclination
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
without thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Drain body material
Plastic
SA450ID03
Drain surfaces (basic body)
untreated
SA500ID03
Option of sealing
with factory provided connection sleeve
SA550ID03
Odour trap
without drain trap
SA700ID04
Product name
SA700ID06
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
no
SA700ID07
Potential equalization (ground connection) available
no
SA700ID08
Electrical connection
no
SA700ID16
Fire resistance class retrofittable
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA700ID18
Load rating class drains, covers and top frames
H 1,5
SA810ID04
Datanorm number
SA810ID06
GTIN number
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
Characteristics Graph
2D
ダウンロード(CADデータ)