Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sita
Description
SitaDrain® area frame Galvanised steel - Drainage
Bill of material
SitaDrain area frame Galvanised steel 20404044
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
DESC
Description main article
AF
Model
B
Width
450 mm
L
Length
450 mm
H
Height
23 mm
MAT
Material
Rust-proof stainless steel
WN
Material number
-
BLK
Load rating class
K 3 - max. 300 kg / 3,0 kN
BK
Material class
Euroclass A1 /A1 non-flammable
SA810ID03
Manufacturer’s reference number
ZAB
Additional application areas
Balcony, terrace, loggia
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
no
UDF
unused roof area
no
FG
Roof outlet
no
ILR
internal gutter
no
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
yes
DAAB
Construction height
yes
RB
Revision element
yes
NNEW
For emergency drainage
no
TBMIN
Temperature resistance, min.
-20 °C
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models