Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Sita
Description
SitaGreen for extensive greenery - Drainage
Bill of material
SitaGreen SitaGreen for extensive greenery 230040
PREVIEW
Preview
ARTNR
Article number
230040
LOGLEVEL
LOG Level
HE
Height adjustment
mm
输入参数值: HE
Height adjustment
mm
cm
inch
ft
DESC
Description main article
SitaGreen green roof shaft
AF
Model
for extensive greenery
H
Height
130 mm
MAT
Material
Polyurethane
B
Width
400 mm
L
Length
400 mm
BLK
Load rating class
L 15 - max. 1,5 to / 15 kN
BK
Material class
Euroclass E / B2 normal flammability
ZAB
Additional application areas
Balcony, terrace, loggia
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
no
UDF
unused roof area
no
FG
Roof outlet
no
ILR
internal gutter
no
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
yes
DAAB
Construction height
yes
RB
Revision element
yes
NNEW
For emergency drainage
no
TBMIN
Temperature resistance, min.
-20 °C
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Dachabläufe und Bodenabläufe ohne Geruchverschluss z.B. Dach-, Balkon-, Terrassenentwässerung, Fassadenentwässerung (Attikaentwässerung) -Regenwasser-
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
SitaGreen green roof shaft
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
without thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Drain body material
other product-specific models
SA500ID03
Option of sealing
without sealing
SA550ID03
Odour trap
without drain trap
SA700ID04
Product description
SitaGreen green roof shaft
SA700ID06
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
no
SA700ID07
Potential equalization (ground connection) available
no
SA700ID08
Electrical connection
no
SA700ID15
Connection to GLT, GA
no
SA700ID16
Fire resistance class retrofittable
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA700ID18
Load rating class drains, covers and top frames
L 15
SA810ID06
GTIN number
4027563011515
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
Characteristics Graph
2D
下载CAD模型