Catalog navigation
CAD model selection
Selectable products: 121
HELP_VARIABLE
Company
Sita
Description
SitaStandard vertical - Roof drain / gully
Bill of material
SitaStandard vertical DN70 100200
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
ZUB
Supplies
AF
Model
mm
ARTZUB
Description accessory
H
Height
mm
DESC
Description main article
DN
Nominal diameter
mm
OD
External diameter
mm
A
Nozzel length
mm
DK
Opening/Core borehole
250 mm
ANS
Connection
DA
Kind of roof
Ventilated flat roof
ZAB
Additional application areas
Balcony, terrace, loggia
EA
Kind of drainage
Conventional drainage
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
no
UDF
unused roof area
yes
FG
Roof outlet
yes
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
Internal piping
SRWR
Vertical/Angled
Vertical
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
no
SF
Screw-on flange
no
MANS
Connection sleeve
yes
MAT
Material
Polyurethane
BHB
Heated
no
BF
Nozzel cross section
round
DAAB
Construction height
no
RB
Revision element
no
NNEW
For emergency drainage
no
RD
Gross desity
0.5 g/cm³
TID
pot inner diameter
189 mm
TBMAX
Temperature resistance, max.
80 °C
TBMIN
Temperature resistance, min.
-20 °C
BLK
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
BK
Material class
Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap
SA200ID03
Drain union
Vertical
SA250ID03
Kind of drainage
Conventional drainage
SA260ID03
Nozzel gradient
SA300ID03
Type
Centered drain
SA350ID03
Thermal insulation
without thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Material of outlet
Plastic
SA450ID03
Surface
untreated
SA500ID03
Option of sealing
with factory provided connection sleeve
SA550ID03
Drain trap
without drain trap
SA700ID04
Articel desription
SA700ID06
Set article from combination of outlet and extension unit
No
SA700ID07
Potential equalisation (erthing connection) available
No
SA700ID08
Electrical connection
No
SA700ID15
Connection to GLT, GA
Nein
SA700ID16
Fire resistance class retrofit
No
SA700ID17
Fire resistance class
none
SA700ID18
Load rating class roof drains
H 1,5
SA810ID06
GTIN number
SA810ID10
Description text
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models