Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Sita
Description
SitaVent Fireguard® - with PE pipe
Bill of material
SitaVent Fireguard®with PE pipe DN70 F304300
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
ZUB
Supplies
H
Height adjustment
mm
Enter value for H
Height adjustment
mm
cm
inch
ft
DESC
Description main article
DN
Nominal diameter
mm
OD
External diameter
mm
ANS
Connection
Bitumen-Manschette
DK
Opening/Core borehole
mm
AM
Recess dimension
mm
A
Nozzel length
154 mm
TBMIN
Temperature resistance, min.
-20 °C
UWMIN
Bridging of thermal insulation min.
60 mm
UWMAX
Bridging of thermal insulation max.
450 mm
DA
Kind of roof
Nonventilated flat roof
SA
Refurbishment
no
GDF
used roof area
no
AG
Parapet outlet
no
UDF
unused roof area
yes
FG
Roof outlet
no
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
Internal piping
SRWR
Vertical/Angled
Vertical
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
yes
NBB
Non-flammable
no
SF
Screw-on flange
no
MANS
Connection sleeve
yes
BHB
Heated
no
BF
Nozzel cross section
round
DAAB
Construction height
no
RB
Revision element
no
NNEW
For emergency drainage
no
MAT
Material
Sheet steel, polyethylene, polyurethane
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA400ID03
Material of outlet
Plastic
SA450ID03
Drain surfaces (basic body)
untreated
SA700ID04
Product description
SA700ID06
Set article from combination of outlet and extension unit
yes
SA700ID07
Potential equalisation (erthing connection) available
no
SA700ID08
Electrical connection
no
SA700ID16
Fire resistance class retrofit
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA700ID18
Load rating class drains, covers and top frames
H 1,5
SA810ID04
Datanorm number
SA810ID06
GTIN number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
Download CAD models