카탈로그: SHINDENGEN MECHATRONICS
생성됨: 16.04.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SHINDENGEN MECHATRONICS
M34125070R
SHINDENGEN MECHATRONICS
For other country
ROTARY
Powered by
CAD모델 선택
{shindengen/for_other_country/rotary/rotary_341_asmtab.prj},{NB=M34125070R-A25R},{IDNR=},{S=341},{TT=M},{SS=A},{DC=},{RS=},{DOR=R},{AOR=25},{CW=25},{BL=R},{PPATH=assembly/rotary_oc_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SHINDENGEN MECHATRONICS
Description
Size 341
Bill of material
M34125070R
CNSORDERNO
Order Number
M34125070R
S
Size
341
TT
Thread type
Metric Thread
SAE Thread
Metric Thread
SAE Thread
SS
Shapes of shaft and tap hole
A:Shaft extension armature plate
B:Shaft extension on the base side
T:Tapped holes in armature plate
AB:Shaft extension on the both side
AT:Shaft extension armature plate + Tapped holes in armature plate
BT:Shaft extension on the base side + Tapped holes in armature plate
ABT:Shaft extension on the both side + Tapped holes in armature plate
A:Shaft extension armature plate
B:Shaft extension on the base side
T:Tapped holes in armature plate
AB:Shaft extension on the both side
AT:Shaft extension armature plate + Tapped holes in armature plate
BT:Shaft extension on the base side + Tapped holes in armature plate
ABT:Shaft extension on the both side + Tapped holes in armature plate
DC
Dust cover
none
D:with Dust cover(D)
none
D:with Dust cover(D)
RS
Return spring
none
with Return spring(R)
none
with Return spring(R)
DOR
Direction of the Rotation
Clockwise
Counter Clockwise
Clockwise
Counter Clockwise
AOR
Angle of Rotation
25.000
35.000
45.000
67.500
25.000
35.000
45.000
67.500
CN
Code No.
070
CW
Coil Wire AWG No.
25.000
26.000
27.000
28.000
29.000
30.000
31.000
32.000
33.000
34.000
35.000
36.000
37.000
38.000
39.000
40.000
25.000
26.000
27.000
28.000
29.000
30.000
31.000
32.000
33.000
34.000
35.000
36.000
37.000
38.000
39.000
40.000
BL
Bearing life
Standard life
Extended life
Long life
Standard life
Extended life
Long life
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청