Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Lim-Tec
Description
SJA - Acme screw jack
Bill of material
SJA80-S-V1-0-NF-P1-RH
A
Type
B
Size
C
Model
D
Ratio
E
Stroke
mm
Enter value for E
Stroke
mm
cm
inch
ft
EE
Operating position
mm
F
Front Attachment
G
Input Version
H
Input Shaft
I1
Motor size
I12
Motor
I13
Motor brake
I133
Terminal Box Position
I2
Accessories(FCG/FCP switches)
I4
Accessories(B Bellows)
I7
Accessories(SA Stainless steel screw)
I9
Accessories(HBP Hinged bearing plate)
I14
Accessories(AR Anti-turn device)
J
Rated dynamic load
KN
K
Screw dia x pitch
mm
L
Stroke for one input turn
mm
M
Max input power
Kw
N
Max starting torque at full load
Nm
NN
Torque without load
Nm
O
Sarting efficiency
%
P
Running efficiency at 1500rpm
%
Q
Note:
When choosing Bellows,stroke by 10%.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Lim-Tec
    SJB - Ball screw jack
    Lim-Tec
    LAP - Acme screw linear actuator
    Lim-Tec
    DMB - DMB
    Lim-Tec
    LBP - Ball screw linear actuator
    Lim-Tec
    IMB - IMB
    Yamaha Motor Co., Ltd
    YK250XG
    Yamaha Motor Co., Ltd
    YK500XG
    Yamaha Motor Co., Ltd
    YK1000XG
    ORIENTALMOTOR Co.,Ltd.
    TS Geared Type
    Motovario
    CBA - Helical bevel geared motor aluminium series with compact motor
    Kistler
    9500A0 - Force Distributing Caps
    norelem
    22430 - Bevel gears in steel, ratio 1:1; toothing milled, straight teeth, engagement angle 20°
    Neff Gewindetriebe
    Screw Jacks Type R with Ball screw KGS
    Unimec (IT)
    TPR - TPR models
Previews
3D
Dimension
2D
Download CAD models