Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Nitrogen Springs
Description
SK 4 - Massima forza, tenuta pistone + SKUDO
Bill of material
SK4-50.2
CODE
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
25 mm
RD
Rod Diameter
10 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fissagi
SKUDO
Cylinder active protection
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm3
S
Surface
2,84 cm2
MAXSPEED
Maximum speed
0.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Nitrogen Springs
    SK 7,5 - Massima forza, tenuta pistone + SKUDO
    Nitrogen Springs
    SK 10 - Massima forza, tenuta pistone + SKUDO
    Royme
    KE 400 - Massima forza, tenuta pistone + SKUDO
    Royme
    H 500 - ISO Standard, high force
    Royme
    H 300 - ISO Standard, high force
    Royme
    CFWH - GUIDE PILLAR
    Royme
    A Ø 10 - Ultra heavy load
    Royme
    SR - Die set
    SUSPA
    16-1-53,5-24-AM6-BM6
    Parker Accumulator and Cooler Division
    Piston Threaded - Piston Accumulators
Previews
3D
Dimension
2D
Download CAD models