Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Nitrogen Springs
Description
SK 75 - Massima forza, tenuta pistone + SKUDO
Bill of material
SK75-25.3-C
CODE
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
95 mm
RD
Rod Diameter
55 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
SKUDO
Cylinder active protection
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm3
S
Surface
50,27 cm2
MAXSPEED
Maximum speed
0.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Nitrogen Springs
    SK 185 - Massima forza, tenuta pistone + SKUDO
    Nitrogen Springs
    FP - Fixing
    Nitrogen Springs
    SK 120 - Massima forza, tenuta pistone + SKUDO
    STRACK
    SN2900-7500 - Gas spring
Previews
3D
Dimension
2D
Download CAD models