Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK1-622S - Handle Latch
Bill of material
SK1-622S
IN
Item No
SK1-622S
WT
Weight
970 g
ML
Material
Stainless Steel(SUS304)
FH
Finish
Vibration Grinding
YT
Application
Combined freezer; Walk-in freezer; Walk-in chamber;
TD
Features
Synchronized operating two latching points of thelarge-scale door by connecting tube
BZ
Remarks
Tall or short base height can be chosen;SK1-621/SK1-621S Outer diameter 26mm andthickness 1.2-1.0mm stainless steeltube needs tobuy additionally, recommended the length is notmore than 500mm;SK1-622S:10*10mm steeltube need to buyadditionally ,please consult us Ifneed theescape device that opens from the inside
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models