카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK1-LG2 - Multi-Point Lock
Bill of material
SK1-LG2
IN
Item No
SK1-LG2
WT
Weight
230 g
ML
Material
Body :Plastic;Transmission strips : Aluminum Alloy ;Pawl: Steel
FH
Finish
Black
YT
Application
Controlbox:Power box;Communication cabinet;etc.
BZ
Remarks
According to the box height you can choose connectingrod as your requirement;Before changing the left-opening or right-opening type,itis necessary to know the assembly relationshipbetween the parts,otherwise the assembly will beunsuccessful
TD
Features
Quickly opening,easy to install;Rotating the handle with 90 degree to open or close;Transmission strips can be removed as single pointlock using;With waterproofsealing;Transmission strips position and pawls directionsuitable for left or right opening
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드