Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-061-1 - Butt Hinge
Bill of material
SK2-061-1
IN
Item No.
SK2-061-1
LF
Installation form
Studs installation
WT
Weight
274 g
WC
Weight Capacity
30kgs/2个
ANG
angle
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Black Painted
YT
Application
Electrical box.Oven,Network cabinet
TD
Features
Inner and outer fixed two types can be chosen;Low profile with 180 degree opening angle;Suitable for left and right side hinging
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models