Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-073S - Refrigerator Hinge
Bill of material
SK2-073S
IN
Item No.
SK2-073S
WT
Weight
260 g
WC
Weight Capacity
60kgs/2pcs
ANG
angle
FH
Finish
Wire-drawing Polishing
ML
Material
Stainless Steel(SUS304)
YT
Application
Suitable for left and right side hinging
BZ
Remark
Suitable for left and right side hinging
TD
Features
Low profile with 180 degree opening angle;Large and small side design, suitable for therequirements of door panel and the door frame;Stainless Steel material, great corrosion resistanceperformance