Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-075 - Refrigerator Hinge
Bill of material
SK2-075
IN
Item No.
SK2-075
WT
Weight
384 g
WC
Weight Capacity
60kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Wire-drawing Polishing
YT
Application
Suitable for left and right side hinging
BZ
Remark
Suitable for left and right side hinging
TD
Features
Low profile with 180 degree opening angle;Large and small side design, suitable for therequirements of door panel and the door frame;Stainless Steel material, great corrosion resistanceperformance
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models