Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-079 - Butt Hinge
Bill of material
SK2-079
IN
Item No.
SK2-079
WT
Weight
45 g
WC
Weight Capacity
20kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Wire-drawing Polishing
YT
Application
Suitable for left and right side hinging
TD
Features
Low profile with 180 degree opening angle;Suitable for left and right side hinging;Stainless Steel material, great corrosion resistanceperformance
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD