Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-1230-3 - Refrigerator Hinge
Bill of material
SK2-1230-3L
IN
Item No.
SK2-1230-3L
WT
Weight
1110 g
WC
Weight Capacity
80kgs/2pcs
ANG
angle
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Bright Chrome Plated
YT
Application
Cold storage freezer,Kitchen equipment,Cold
BZ
Remark
Pay attention to distinguish left and right types, pleaseremark when purchasing
TD
Features
Low profile with 180 degree opening angle;For the structural design of durability, betterloading performance;Mutiple holes installation can increase solidperformance installation
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)