Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-8065 - Refrigerator Hinge
Bill of material
SK2-8065
IN
Item No.
SK2-8065
WT
Weight
785 g
WC
Weight Capacity
150kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
YT
Application
Heavy equipment; Oven; Test chamber
BZ
Remark
Please use countersunk screws when installing
TD
Features
Low profile with 180 degree opening angle;Pure stainless steel solid casting, strong loadbearing performance;Mutiple holes installation can increase solidperformance installation
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir