Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-8080 - Butt Hinge
Bill of material
SK2-8080
IN
Item No.
SK2-8080
WT
Weight
490 g
WC
Weight Capacity
70kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
YT
Application
Marine ; Food and chemical machinery; Subway;Outdoor equipment such as base station antenna;Microwave communication; Automation equipment;etc.
TD
Features
Suitable for left and right side hinging;Low profile with 180 degree opening angle;Stainless Steel material, great corrosion resistanceperformance
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    KUNLONG
    SK2-003-6 - Butt Hinge
    KUNLONG
    SK2-301-1B - Torque Hinge
    KUNLONG
    SK2-007N75 - Position Control Hinge
    norelem
    27877-02 - Hinges stainless steel
プレビュー
3D
情報
2D
ダウンロード(CADデータ)