Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK3-021H-9 - Toggle Clamp
Bill of material
SK3-021H-9
IN
Item No
SK3-021H-9
WT
Weight
360 g
JCL
Clamping force
360 kg
ML
Matetial
Cold Rolled Sheet(SPCC)
FH
Finish
Zinc Plated
YT
Application
Industrial fixture; Box;Industrial equipment
BZ
Remarks
Suitable for huge type cabinet;Stainless Steel 304 can be customized
TD
Features
Adjustable compression force height suitable fordifferent height ofdoor plank and frame;Pressing handle with 90 degree opening angle,handle shank with 60 degree opening angle;Handle is wrapped with rubber, easy to operate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models