Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK5-022-2 - Stainless Steel Bolt
Bill of material
SK5-022-2
IN
Item No.
SK5-022-2
WT
Weight
122 g
ML
Materal
Stainless Steel(SUS201)
FH
Finish
Wire-drawing Polishing
YT
Application
Oven:Test chamber; Cabinet; etc
BZ
Remark
Suitable for left and right side latching
TD
Features
With locking button device;With strong rebound opening function;Simply installation and easy to operate
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD