Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KUNLONG
Description
SK5-024-4/5 - Hose
Bill of material
sk5_024_4
IN
Item No.
L1
L2
L3
D1
D2
D3
D4
WT
Weight
g
MA
Material
Silica Gel
FH
Finish
Black
YT
Application
High and low temperature chamber; Temperatureand humidity chamber; etc.
BZ
Remark
Easier through when threading to compress hose
TD
Features
Silica gel,flexible and great aging resistance;Spring stretching design,superior ductility
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    Threaded bolts - Threaded bolts
    Halder
    EH 22980. - Swing Bolts DIN 444, form B
    Schmalz
    Vacuum / Compressed-Air Hoses VSL - VSL 18-12 PVC-DS
    Essentra Components
    LP-81201 - Vacuum Hoses
    Bordignon
    BE.05 - Befestigungselemente
    Misumi
    HOSTG - Duct Hoses Flex Resistant Type
    Schmalz
    Vacuum / Compressed-Air Hoses VSL - VSL 48-40 PVC-PS
    agru
    024.11 - Union Type 24
    HellermannTyton
    HG-FR Flame Retardant PA6
    Reid Supply
    LP-81201 - Vacuum Hoses
    HellermannTyton
    PSR Smooth Bore PVC Spiral Reinforced Conduit
    KUNLONG
    SK5-024-1/2 - Hose
    Schmalz
    Vacuum / Compressed-Air Hoses VSL - VSL 42-32 PU-DS
    Funken
    PVC 4-times - HoKa Flexible connector 4-times curled and brackets
Previews
3D
Dimension
2D
Download CAD models