Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK5-033565320 - Drawer Slides
Bill of material
SK5-033565320
IN
Item No
SK5-033565320
CH
Closed length
EH
Expand length
IH
Inch
14''
TS
Thickncss
2.0
WT
Weight
979 g
WC
Weight Capacity
60 kgs/2个
ML
Material
Cold Rolled Sheet(SPCC)
FH
Finish
Zinc Plated
YT
Application
Server cabinet,Freight vehicles,ATM machine.Large cabinet and closet etc
BZ
Remark
Different sizes and surface can be customized;Please contact us ifyou have any installation questions
TD
Features
SPCC material, special bending process,withsuperior bearing performance;Various sizes , suitable for most customer'sselection;Excellent structure design without noise whilesliding;Long cycle life
ZK
Expand length
Expand length
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)