Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK5-035597625 - Drawer Slides
Bill of material
SK5-035597625
IN
Item No.
SK5-035597625
CH
Closed length
559
EH
Expand length
1118
IH
Inch
22''
TS
Thickness
2.5
WT
Weight
2681 g
ML
Mateial
Cold Rolled Sheet(SPCC)
FH
Finish
Zinc Plated
YT
Application
Server cabinet,Freight vehicles,ATM machine.Large cabinet and closet etc
BZ
Remark
Different sizes and surface can be customized;Please contact us ifyou have any installation questions
TD
Features
SPCC material, special bending process,withsuperior bearing performance;Various sizes , suitable for most customer'sselection;Excellent structure design without noise whilesliding;Long cycle life
WC
Weight Capacity
120 kgs/2个
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD